2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Eccentric Cam, Stainless Steel GN 918.5-40-GVS-L-80

Expand Table
EN
1/5
GANTER PARTNUMBER
PARTNUMBER
Clamping direction
SPANN
-0,5
D1 [mm]
L1 [mm]
Thread
D2
D3 [mm]
h9
D4 [mm]
H1 [mm]
H2 [mm]
H5 [mm]
-0,1
H6 [mm]
L2 [mm]
Weight
WEIGHT [kg]
Customs Tariff Number
CTN
ROHS
Product details
INFOGANTER
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
GN 918.5-40-GVS-L-45
By anti-clockwise rotation
40
45
M6
25
9
10
36
31
2.5
100
0.1600
84662020
YES
Product details
GN 918.5-40-GVS-R-50
By clockwise rotation
40
50
M6
25
9
10
36
31
2.5
100
0.1600
84662020
YES
Product details
GN 918.5-40-GVS-L-50
By anti-clockwise rotation
40
50
M6
25
9
10
36
31
2.5
100
0.1600
84662020
YES
Product details
GN 918.5-40-GVS-R-60
By clockwise rotation
40
60
M6
25
9
10
36
31
2.5
100
0.1620
84662020
YES
Product details
GN 918.5-40-GVS-L-60
By anti-clockwise rotation
40
60
M6
25
9
10
36
31
2.5
100
0.1620
84662020
YES
Product details
GN 918.5-40-GVS-R-65
By clockwise rotation
40
65
M6
25
9
10
36
31
2.5
100
0.1640
84662020
YES
Product details
GN 918.5-40-GVS-L-65
By anti-clockwise rotation
40
65
M6
25
9
10
36
31
2.5
100
0.1640
84662020
YES
Product details
GN 918.5-40-GVS-R-70
By clockwise rotation
40
70
M6
25
9
10
36
31
2.5
100
0.1660
84662020
YES
Product details
GN 918.5-40-GVS-L-70
By anti-clockwise rotation
40
70
M6
25
9
10
36
31
2.5
100
0.1660
84662020
YES
Product details
GN 918.5-40-GVS-R-80
By clockwise rotation
40
80
M6
25
9
10
36
31
2.5
100
0.1680
84662020
YES
Product details
GN 918.5-40-GVS-L-80
By anti-clockwise rotation
40
80
M6
25
9
10
36
31
2.5
100
0.1680
84662020
YES
Product details
GN 918.5-40-GVS-R-90
By clockwise rotation
40
90
M6
25
9
10
36
31
2.5
100
0.1700
84662020
YES
Product details
GN 918.5-40-GVS-L-90
By anti-clockwise rotation
40
90
M6
25
9
10
36
31
2.5
100
0.1700
84662020
YES
Product details
GN 918.5-50-GVS-R-12
By clockwise rotation
50
12
M8
30
11
12
41
36
2.5
116
0.2820
84662020
YES
Product details
GN 918.5-50-GVS-L-12
By anti-clockwise rotation
50
12
M8
30
11
12
41
36
2.5
116
0.2820
84662020
YES
Product details
GN 918.5-50-GVS-R-22
By clockwise rotation
50
22
M8
30
11
12
41
36
2.5
116
0.2860
84662020
YES
Product details
GN 918.5-50-GVS-L-22
By anti-clockwise rotation
50
22
M8
30
11
12
41
36
2.5
116
0.2860
84662020
YES
Product details
GN 918.5-50-GVS-R-32
By clockwise rotation
50
32
M8
30
11
12
41
36
2.5
116
0.2900
84662020
YES
Product details
GN 918.5-50-GVS-L-32
By anti-clockwise rotation
50
32
M8
30
11
12
41
36
2.5
116
0.2900
84662020
YES
Product details
Show compressed display (48 products)
Order numberGN 918.5-40-GVS-L-80
ShorttextEccentric Cams, Stainless Steel, Radial Clamping, Screw from the Operator's Side, Type GVS with ball lever, straight (serration)
Latest change02.12.2025 12:08:43
Unit

Classifications

By Functionality

BYFUNC_CONTROLING Controling
BYFUNC_PULLING Pulling

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

23-01-01-90 Handle (control element, unspecified)

ECLASS 10.1

23-01-01-90 Handle (control elem., unspecified)

ECLASS 10.0.1

23-01-01-90 Handle (control elem., unspecified)

ECLASS 9.1

23-01-01-90 Handle (control elem., unspecified)

ECLASS 9.0

23-01-01-90 Handle (control elem., unspecified)

ECLASS 8.1

23-01-01-90 Handle (control elem., unspecified)

ECLASS 8.0

23-01-01-90 Handle (control elem., unspecified)

ECLASS 7.1

23-01-01-90 Handle (control elem., unclassified)

ECLASS 7.0

23-01-01-90 Handle (control elem., unclassified)

ECLASS 6.2

23-01-01-90 Handle (control elem., unclassified)

ECLASS 6.1

23-01-01-90 Handle (control elem., unclassified)

ECLASS 6.0

23-01-01-90 Handle (control elem., unclassified)

ECLASS 5.1

23-01-01-90 Handle (unclassified)